ZHCSP38C October 2008 – April 2022 SN54AC00-SP
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | TA = 25°C | MIN | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | ||||||
tPLH | A or B | Y | 2 | 7 | 9.5 | 1 | 11 | ns |
tPHL | 1.5 | 5.5 | 8 | 1 | 9 | |||
tPLH (KGD only)(1) | A or B | Y | 1 | 7 | 9.5 | 1 | 11 | ns |
tPHL (KGD only)(1) | 1 | 5.5 | 9.5 | 1 | 11 |