ZHCSNA9F April 1977 – January 2021 SG2524 , SG3524
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The 5-V internal reference can be employed by use of an external resistor divider network to establish a reference common-mode voltage range (1.8 V to 3.4 V) within the error amplifiers (see Figure 10-5), or an external reference can be applied directly to the error amplifier. For operation from a fixed 5-V supply, the internal reference can be bypassed by applying the input voltage to both the VCC and VREF terminals. In this configuration, however, the input voltage is limited to a maximum of 6 V.