ZHCSNA9F April 1977 – January 2021 SG2524 , SG3524
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER | TEST CONDITIONS(2) | SG2524 | SG3524 | UNIT | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP(2) | MAX | MIN | TYP(1) | MAX | |||||||
Reference section | ||||||||||||
Output voltage | 4.8 | 5 | 5.2 | 4.6 | 5 | 5.4 | V | |||||
Input Regulation | VCC = 8 V to 40 V | 10 | 20 | 10 | 30 | mV | ||||||
Ripple rejection | f = 120 Hz | 66 | 66 | dB | ||||||||
Output regulation | IO = 0 mA to 20 mA | 20 | 50 | 20 | 50 | mV | ||||||
Output voltage change with temperature | TA = MIN to MAX | 0.3% | 1% | 0.3% | 1% | |||||||
Short-circuit output current(3) | Vref = 0 | 100 | 100 | mA | ||||||||
Error Amplifier section | ||||||||||||
VIO | Input offset voltage | VIC = 2.5 V | 0.5 | 5 | 2 | 10 | mV | |||||
IIB | Input bias current | VIC = 2.5 V | 2 | 10 | 2 | 10 | µA | |||||
Open-loop voltage amplification | 72 | 80 | 60 | 80 | dB | |||||||
VICR | Common-monde input voltage range | TA = 25°C | 1.8 to 3.4 | 1.8 to 3.4 | V | |||||||
CMMR | Common-mode rejection ratio | 70 | 70 | dB | ||||||||
B1 | Unity-gain bandwidth | 3 | 3 | MHz | ||||||||
Output swing | TA = 25°C | 0.5 | 3.8 | 0.5 | 3.8 | V |