ZHCSIM2D June 2010 – August 2021 PCM9211
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSV | RSV | CS1BPLS | NPCMP | RSV | DTSCD | PAPB | CSBIT1 |
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-1h | R/W-1h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
CS1BPLS: CSBIT1 Detection Signal Select | ||
0: | Hold value (default) | |
1: | Pulse | |
NPCMP: NPCM Pin Output Polarity | ||
0: | Active high (default) | |
1: | Active low | |
DTSCD: DTS CD/LD Detection | ||
0: | Unselected (default) | |
1: | Selected | |
PAPB: Burst Preamble PA and PB Detection | ||
0: | Unselected | |
1: | Selected (default) | |
CSBIT1: Channel Status Bit1 = 1 Detection | ||
0: | Unselected | |
1: | Selected (default) |
This register is used to set the definition of non-PCM data. The NPCM pin output and NPCM register flag output follow this definition.
There are three types of non-PCM factors to be selected, based on OR logic.
The DTSCD register (29h) must be 1 (that is, selected) in order to output the DTSCD flag from the MPIO, MPO, and INT pins as DIR Flag outputs.