ZHCSIM2D June 2010 – August 2021 PCM9211
PRODUCTION DATA
The PCM9211 offers significant flexibility through its MPIO pins. Depending on the system partitioning of the specific end product, the pins can be reconfigured to offer various I/Os that complement the design.
There are 14 flexible pins: 12 are Input/Output pins, and two pins that are output only.
The 12 multi-purpose I/O (MPIO) pins are grouped into three banks, each with four pins: MPIO_A, MPIO_B, and MPIO_C.
The two multi-purpose outputs (MPO) pins are assigned as MPO0 and MPO1.