ZHCSIM2D June 2010 – August 2021 PCM9211
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
OERROR1 | ONPCM1 | OEMPHF1 | ODTSCD1 | OCSRNW1 | OPCRNW1 | OFSCHG1 | OADLVL1 |
R-N/A | R-N/A | R-N/A | R-N/A | R-N/A | R-N/A | R-N/A | R-N/A |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
OERROR1: ERROR Port Output Status | ||
0: | No ERROR | |
1: | Detect ERROR | |
This register setting follows the register setting of the ERROR factor. | ||
ONPCM1: NPCM Port Output Status | ||
0: | PCM data | |
1: | Non-PCM data | |
This register setting follows the register setting of non-PCM data identification. | ||
OEMPHF1: Emphasis Flag in Channel Status | ||
0: | No emphasis | |
1: | Emphasis | |
ODTSCD1: DTS-CD/LD Detection | ||
0: | No DTS-CD/LD | |
1: | DTS-CD/LD | |
This register setting follows the register setting for DTS-CD/LD detection conditions. | ||
OCSRNW1: Channel Status Data of Beginning 48-bit Renewal | ||
0: | Not detect renewal | |
1: | Detect renewal | |
OPCRNW1:Burst Preamble PC Renewal | ||
0: | Not detect renewal | |
1: | Detect renewal | |
OFSCHG1: Renewal Flag of fS Calculator Result | ||
0: | Not detect renewal | |
1: | Detect renewal | |
OADLVL1: ADC Input Level Detection Status | ||
0: | Not detect the defined threshold input level | |
1: | Detect the defined threshold input level | |
NOTE: The threshold input level is defined by Register 2Eh, ADLVLTH[1:0]. | ||
When this register is read, the INT1 output is cleared.