ZHCS075A June 2012 – September 2015 PCM2903C
PRODUCTION DATA.
PCM2900C | PCM2902C | PCM2903C | PCM2906C | |
---|---|---|---|---|
Supply Voltage | 5 V (Bus-Powered) | 5 V (Bus-Powered) | 3.3 V (Self-Powered) | 5 V (Bus-Powered) |
Additional Features | — | S/PDIF I/O | S/PDIF I/O | S/PDIF I/O 500 mA Max Power Configuration |