ZHCS372C August 2011 – June 2016 OPA2188
PRODUCTION DATA.
The OPA2188 is specified for operation from 4 V to 36 V (±2 V to ±18 V); many specifications apply from –40°C to 105°C. The Typical Characteristics presents parameters that can exhibit significant variance with regard to operating voltage or temperature.
CAUTION
Supply voltages larger than 40 V can permanently damage the device (see the Absolute Maximum Ratings).
TI recommends placing 0.1-μF bypass capacitors close to the power-supply pins to reduce errors coupling in from noisy or high-impedance power supplies. For more detailed information on bypass capacitor placement, refer to the Layout Guidelines section.