ZHCSH60C June 2017 – October 2018 OPA1692
PRODUCTION DATA.
The OPA169x series op amps operate from ±1.75 V to ±18 V supplies while maintaining excellent performance. The OPA169x series operates with as little as 3.5 V between the supplies and with up to 36 V between the supplies. However, some applications do not require equal positive and negative output voltage swing. With the OPA169x series, power-supply voltages are not required to be equal. For example, the positive supply can be set to 25 V with the negative supply at –5 V.
In all cases, the common-mode voltage must be maintained within the specified range. Key parameters are assured over the specified temperature range of TA = –40°C to 125°C. Parameters that vary significantly with operating voltage or temperature are shown in the Typical Characteristics.