ZHCSCY8B July 2014 – March 2018 ONET2804T
PRODUCTION DATA.
bit 7 | bit 6 | bit 5 | bit 4 | bit 3 | bit 2 | bit 1 | bit 0 |
---|---|---|---|---|---|---|---|
RESET | PD | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | PWRITE |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RESET | W | 0h | Reset registers bit
1 = Resets all registers to default values 0 = Normal operation |
6 | PD | R/W | 0h | Power down bit
1 = Power down all channels (ICC ≈ 4 mA) 0 = Normal operation |
5 | Reserved | |||
4 | Reserved | |||
3 | Reserved | |||
2 | Reserved | |||
1 | Reserved | |||
0 | PWRITE | R/W | 0h | Parallel write mode bit
1 = Parallel write enabled (write register value to all channels) 0 = Serial write |