ZHCSCY8B July 2014 – March 2018 ONET2804T
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VCC | Supply voltage | 2.97 | 3.3 | 3.47 | V | |
ICC | Supply current | Per channel, 30 μAPP input, maximum 85°C | 42 | 57(1) | mA | |
Per channel, 30 μAPP input, maximum 100°C | 60(1) | |||||
P(RX) | Receiver power dissipation | Per channel, 30 μAPP input, maximum 85°C | 139 | 198 | mW | |
Per channel, 30 μAPP input, maximum 100°C | 208 | |||||
VIN | Input bias voltage | 0.75 | 0.85 | 0.98 | V | |
ROUT | Output resistance | Single-ended to VCC | 40 | 50 | 60 | Ω |
V(FILTER) | Photodiode bias voltage(2) | 2.8 | 3.2 | V | ||
A(RSSI_IB) | RSSI gain | Resistive load to GND(3) | 0.49 | 0.5 | 0.54 | A/A |
RSSI output offset current (no light) | 0 | 2.5 | µA |