ZHCSJG6D March 2019 – September 2021 MSP430FR2672 , MSP430FR2673 , MSP430FR2675 , MSP430FR2676
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SNR | Signal-to-noise ratio(1) | TA = 25°C, Ct > 0.5 pF, Cp < 20 pF, >2.5% change in capacitance | 13:1 | 42:1 | ||
TA = –40°C, Ct > 0.5 pF, Cp < 20 pF, >2.5% change in capacitance | 28:1 |