ZHCSJG6D March 2019 – September 2021 MSP430FR2672 , MSP430FR2673 , MSP430FR2675 , MSP430FR2676
PRODUCTION DATA
PARAMETER | EXECUTION MEMORY | TEST CONDITION | FREQUENCY (fMCLK = fSMCLK) | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|
1 MHz 0 WAIT STATES (NWAITSx = 0) | 8 MHz 0 WAIT STATES (NWAITSx = 0) | 16 MHz 1 WAIT STATE (NWAITSx = 1) | |||||||
TYP | MAX | TYP | MAX | TYP | MAX | ||||
IAM, FRAM(0%) | FRAM 0% cache hit ratio | 3 V, 25°C | 567 | 3208 | 3472 | µA | |||
3 V, 85°C | 578 | 3226 | 3471 | ||||||
3 V, 105°C | 593 | 3249 | 3496 | 3750 | |||||
IAM, FRAM(75%) | FRAM 75% cache hit ratio | 3 V, 25°C | 324 | 1272 | 2022 | µA | |||
3 V, 85°C | 340 | 1304 | 2065 | ||||||
3 V, 105°C | 354 | 1321 | 2085 | ||||||
IAM, FRAM(100%) | FRAM 100% cache hit ratio | 3 V, 25°C | 241 | 604 | 1016 | µA | |||
3 V, 85°C | 255 | 624 | 1041 | ||||||
3 V, 105°C | 270 | 641 | 1060 | 1150 | |||||
IAM, RAM(2) | RAM | 3 V, 25°C | 268 | 821 | 1446 | µA |