ZHCSPA0 September 2023 LP5813
PRODUCTION DATA
The boost of LP5813 starts to limit the boost current when the boost output voltage is below 1.8 V. The lower the boost output voltage reaches, the smaller the output current decreases. When the VOUT pin is short to ground and the boost output voltage is less than 0.4 V, the output current is limited to approximately 350 mA. Once the short circuit is released, the LP5813 goes through the soft start-up again to the regulated output voltage.