ZHCSEA3U June 2007 – January 2018 LP3907
PRODUCTION DATA.
Both SDA and SCL pins must have pullup resistors connected to VINLDO12 or to the power supply of the I2C master. The values of the pullup resistors (typical approximately 1.8 kΩ) are determined by the capacitance of the bus. A resistor that is too large, combined with a given bus capacitance, results in a rise time that would violate the maximum rise time specification. A too-small resistor results in a contention with the pulldown transistor on either slave(s) or master.