ZHCSEA3U June 2007 – January 2018 LP3907
PRODUCTION DATA.
This register informs the System Engineer of the temperature status of the chip.
D7-D2 | D1 | D0 | |
---|---|---|---|
Name | — | Temp 125°C | — |
Access | — | R | — |
Data | Reserved | Status bit for thermal warning
PMIC T>125°C 0 – PMIC Temp. < 125°C 1 – PMIC Temp. > 125°C |
Reserved |
Reset | 0 | 0 | 0 |