ZHCSDH0C December 2014 – January 2018 LP3907-Q1
PRODUCTION DATA.
This register monitors whether the Bucks and LDOs meet the voltage output specifications.
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 | |
---|---|---|---|---|---|---|---|---|
Name | BKS_OK | LDOS_OK | LDO2_OK | LDO1_OK | — | BK2_OK | — | BK1_OK |
Access | R | R | R | R | — | R | — | R |
Data | 0 – Buck 1-2 Not Valid
1 – Bucks Valid |
0 – LDO 1-2 Not Valid
1 – LDOs Valid |
0 – LDO2 Not Valid
1 – LDO2 Valid |
0 – LDO1 Not Valid
1 – LDO1 Valid |
Reserved | 0 – Buck2 Not Valid
1 – Buck2 Valid |
Reserved | 0 – Buck1 Not Valid
1 – Buck1 Valid |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |