ZHCSDH0C December 2014 – January 2018 LP3907-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
nPOR | nPOR = Power on reset forBuck1 and Buck2 | Default | 50 | ms | ||
nPOR threshold | Percentage of target voltage Buck1 or Buck2 | VBUCK1 AND VBUCK2 rising | 94% | |||
VBUCK1 OR VBUCK2 falling | 85% | |||||
VOL | Output level low | Load = IoL = 500 mA | 0.23 | 0.5 | V |