ZHCS809E June 2013 – February 2020 LMZ31707
PRODUCTION DATA.
Up to six LMZ31707 devices can be paralleled for increased output current. Multiple connections must be made between the paralleled devices and the component selection is slightly different than for a stand-alone LMZ31707 device. A typical LMZ31707 parallel schematic is shown in Figure 23. Refer to the LMZ31710 Parallel Operation Application Report for information and design help when paralleling multiple LMZ31707 devices.