ZHCS809E June 2013 – February 2020 LMZ31707
PRODUCTION DATA.
Applications operating from a PVIN of 3.3 V must provide at least 4.5 V for VIN. It is recommended to supply VIN from 5 V to 12 V for best performance. Refer to the Powering LMZ3 Devices from a 3.3-V Bus Application Report for help creating 5 V from 3.3 V using a small, simple charge pump device.