ZHCS551L January 2010 – April 2019 LMZ10503
PRODUCTION DATA.
The compensation for each solution was optimized to work over the full input range. Many applications have a fixed input voltage rail. It is possible to modify the compensation to obtain a faster transient response for a given input voltage operating point.
DESIGNATOR | DESCRIPTION | CASE SIZE | MANUFACTURER | MANUFACTURER P/N | QTY. |
---|---|---|---|---|---|
U1 | Power Module | PFM-7 | Texas Instruments | LMZ10503 | 1 |
Cin1 | 22 µF, X5R, 10 V | 1210 | AVX | 1210ZD226MAT | 2 |
Cin2(1) | 220 µF, 10 V, AL-Elec | E | Panasonic | EEE1AA221AP | 1 |
CO1(1) | 4.7 µF, X5R, 10 V | 0805 | AVX | 0805ZD475MAT | 1 |
CO2(1) | 22 µF, X5R, 6.3 V | 1206 | AVX | 12066D226MAT | 1 |
CO3 | 100 µF, X5R, 6.3 V | 1812 | AVX | 18126D107MAT | 1 |
Rfbt | 75 kΩ | 0402 | Vishay Dale | CRCW040275K0FKED | 1 |
Rfbb | 34.8 kΩ | 0402 | Vishay Dale | CRCW040234K8FKED | 1 |
Rcomp | 1 kΩ | 0402 | Vishay Dale | CRCW04021K00FKED | 1 |
Ccomp | 220 pF, ±5%, C0G, 50 V | 0402 | Murata | GRM1555C1H221JA01D | 1 |
CSS | 10 nF, ±10%, X7R, 16 V | 0402 | Murata | GRM155R71C103KA01 | 1 |
VOUT | Rfbb | |||
---|---|---|---|---|
3.3V | 23.7 kΩ | |||
2.5 V | 34.8 kΩ | |||
1.8 V | 59 kΩ | |||
1.5 V | 84.5 kΩ | |||
1.2 V | 150 kΩ | |||
0.9 V | 590 kΩ |