ZHCS551L January 2010 – April 2019 LMZ10503
PRODUCTION DATA.
VOUT = 3.3 V |
VOUT = 1.8 V |
VOUT = 1.2 V |
VIN = 5 V, RθJA = 20°C/W |
VIN = 5 V, VOUT = 2.5 V, IOUT = 3 A |
VOUT = 2.5 V, IOUT = 0 A | ||
VIN = 5 V, VOUT = 2.5 V, IOUT = 0.3 A to 2.7 A to 0.3-A step
20-MHz Bandwidth Limited. Refer to Table 5 for BOM, includes optional components |
VIN = 5 V, VOUT = 2.5 V, IOUT = 3 A,
20 mV/DIV. Refer to Table 5 for BOM |
VOUT = 2.5 V |
VOUT = 1.5 V |
VOUT = 0.8 V |
VIN = 3.3 V, RθJA = 20°C/W |
VOUT = 2.5 V, IOUT = 0 A |
VIN = 3.3 V, VOUT = 2.5 V, IOUT = 0.3 A to 2.7 A to 0.3-A Step
20-MHz Bandwidth Limited. Refer to Table 5 for BOM, includes optional components |
VIN = 3.3 V, VOUT = 2.5 V, IOUT = 3 A,
20 mV/DIV. Refer to Table 5 for BOM |
||