ZHCSKR4B December 2019 – November 2022 LMR36503
PRODUCTION DATA
LMR36503R5 | VOUT = 5 V Fixed | 400 kHz (AUTO) |
LMR36503R5 | VOUT = 5 V Fixed | 1 MHz (AUTO) |
LMR36503R5 | VOUT = 5 V Fixed | 400 kHz (AUTO) |
LMR36503R5 | VOUT = 5 V Fixed | 400 kHz |
0 A to 0.3 A,1 A/µs |
LMR36503R5 | VOUT = 5 V Fixed | 1 MHz |
0 A to 0.3 A,1 A/µs |
LMR36503R5 | VOUT = 5 V Fixed | 300 mA |
LMR36503R5 | VOUT = 5 V Fixed | 400 kHz (AUTO) |
LMR36503R5 | VOUT = 5 V Fixed | 1 MHz (AUTO) |
LMR36503R5 | VOUT = 5 V Fixed | 1 MHz (AUTO) |
LMR36503R5 | VOUT = 5 V Fixed | 400 kHz |
0.15 A to 0.3 A,1 A/µs |
LMR36503R5 | VOUT = 5 V Fixed | 1 MHz |
0.15 A to 0.3 A,1 A/µs |
LMR36503R5 | VOUT = 5 V Fixed | No Load |
U1 | ƒSW | VOUT | L | NOMINAL COUT
(RATED CAPACITANCE) |
RT pin |
---|---|---|---|---|---|
LMR36503R5RPER | 400 kHz | 5 V | 100 µH, 380 mΩ | 2 × 22 µF | 39.2kΩ |
LMR36503R5RPER | 1 MHz | 5 V | 47 µH, 84 mΩ | 1 × 22 µF | Short to VCC |