ZHCSKR4B December 2019 – November 2022 LMR36503
PRODUCTION DATA
The select variants in the LMR36503 family with the RT pin allow the power designers to set any desired operating frequency between 200 kHz and 2.2 MHz in their applications. See Figure 8-4 to determine the resistor value needed for the desired switching frequency. See Table 8-1 for selection on programming the RT pin.
RT INPUT | SWITCHING FREQUENCY |
---|---|
VCC | 1 MHz |
GND | 2.2 MHz |
RT to GND | Adjustable according to Figure 8-4 |
Float (Not Recommended) | No Switching |
Equation 1 can be used to calculate the value of RT for a desired frequency.
where