ZHCSFR2B December 2016 – March 2018 LMR23630-Q1
PRODUCTION DATA.
VOUT = 5 V | IOUT = 3 A | fSW = 400 kHz |
VOUT = 5 V | IOUT = 0 mA | fSW = 400 kHz |
VOUT = 5 V | IOUT = 150 mA | fSW = 400 kHz |
VOUT = 5 V | IOUT = 0 mA | fSW = 400 kHz |
VIN = 12 V | VOUT = 5 V | IOUT = 2 A |
VIN = 12 V | VOUT = 5 V | IOUT = 0.3 A to 3 A, 100 mA / μs |
VOUT = 5 V | IOUT = 1 A to short |
VIN = 12 V | VOUT = 5 V | IOUT = 2 A |
VIN = 7 V to 36 V, 2 V / μs | VOUT = 5 V | IOUT = 3 A |
VOUT = 5 V | IOUT = short to 1 A |