ZHCSDV7 July 2015 LM57-Q1
PRODUCTION DATA.
PIN | TYPE | EQUIVALENT CIRCUIT | DESCRIPTION | |
---|---|---|---|---|
NAME | NO. | |||
GND | 1 | Ground | — | Power supply ground |
SENSE1 | 2 | — | Trip-point resistor sense. One of two sense pins which selects the temperature at which TOVER and TOVER will assert. | |
SENSE2 | 3 | — | Trip-point resistor sense. One of two sense pins which selects the temperature at which TOVER and TOVER will assert. | |
VDD | 4 | Power | Supply voltage | |
TRIP TEST |
5 | Digital Input | TRIP TEST pin. Active High input. If TRIP TEST = 0 (default), then the VTEMP output has the analog temperature sensor output voltage. If TRIP TEST = 1, then TOVER and TOVER outputs are asserted and VTEMP = VTRIP, the temperature trip voltage. Tie this pin to ground if not used. |
|
TOVER | 6 | Digital Output | Overtemperature switch output Active low, open-drain (see LM57-Q1 VTEMP Voltage-to-Temperature Equations regarding required pullup resistor.) Asserted when the measured temperature exceeds the Trip Point Temperature or if TRIP TEST = 1 This pin may be left open if not used. |
|
TOVER | 7 | Digital Output | Overtemperature switch output Active high, push-pull Asserted when the measured temperature exceeds the trip point temperature or if TRIP TEST = 1 This pin may be left open if not used. |
|
VTEMP | 8 | Analog Output | VTEMP analog voltage output If TRIP TEST = 0, then VTEMP = VTS, temperature sensor output voltage If TRIP TEST = 1, then VTEMP = VTRIP, temperature trip voltage This pin may be left open if not used. |