ZHCSGJ8B April 2017 – October 2017 LM36010
PRODUCTION DATA.
Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
---|---|---|---|---|---|---|---|
RFU | LED Torch Brightness Levels 0000000 = 2.4 mA (Default) ....................... 00010101 (0x15) = 64 mA ....................... 0111111 (0x3F) = 188 mA ....................... 0101111 (0x5F) = 258 mA ....................... 01100110 (0x66) = 302 mA ....................... 1111111 (0x7F) = 376 mA |