ZHCSGJ8B April 2017 – October 2017 LM36010
PRODUCTION DATA.
Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
---|---|---|---|---|---|---|---|
Thermal Current Scale-Back 0 = Disabled 1 = Enabled (default) If enabled, the LED current shifts to torch current level if TJ reaches 125 °C |
LED Flash Brightness Level 0000000 = 11 mA (Default) ....................... 00010101 (0x15) = 0.257 A ....................... 0111111 (0x3F) = 0.75 A ....................... 0101111 (0x5F) = 1.03 A ....................... 01100110 (0x66) = 1.2 A ....................... 1111111 (0x7F) = 1.5 A |