ZHCSGJ8B April 2017 – October 2017 LM36010
PRODUCTION DATA.
Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
---|---|---|---|---|---|---|---|
Boost Mode 0 = Normal (Default) 1 = Pass Mode Only |
Boost Frequency Select 0 = 2 MHz (Default) 1 = 4 MHz |
Boost Current Limit Setting 0 = 1.9 A 1 = 2.8 A (Default) |
IVFM Enable 0 = Disabled (Default) 1 = Enabled |
Strobe Type 0 = Level Triggered (Default) 1 = Edge Triggered |
Strobe Enable 0 = Disabled (Default ) 1 = Enabled |
Mode Bits: M1, M0 00 = Standby (Default) 01 = IR Drive 10 = Torch 11 = Flash |
NOTE
Edge strobe mode is not valid in IR MODE. Switching between level and edge strobe types while the device is enabled is not recommended.
In edge or level strobe mode, TI recommends that the trigger pulse width be set greater than 1 ms to ensure proper turn-on of the device.