SNVS770I June 1999 – January 2015 LM2941 , LM2941C
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage (Survival Voltage, ≤ 100 ms) | LM2941T, LM2941S, LM2941LD | 60 | V | |
LM2941CT, LM2941CS | 45 | V | ||
Internal power dissipation (3) | Internally Limited | |||
Maximum junction temperature | 150 | °C | ||
Soldering remperature(4) | TO-220 (T), Wave, 10 s | 260 | °C | |
TO-263 (S), 30 s | 235 | °C | ||
WSON-8 (LD), 30 s | 235 | °C | ||
Storage temperature, Tstg | −65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Temperatures | LM2941T | −40 | 125 | °C |
LM2941CT | 0 | 125 | ||
LM2941S | −40 | 125 | ||
LM2941CS | 0 | 125 | ||
LM2941LD | −40 | 125 |
THERMAL METRIC(1)(3) | LM2941LD | LM2941S, LM2941T | UNIT | ||
---|---|---|---|---|---|
WSON (NGN) | TO-263 (KTT) | TO-220 (KC) | |||
8 PINS | 5 PINS | 5 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 40.5 | 41 | 32.1 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 26.2 | 43.2 | 25.6 | |
RθJB | Junction-to-board thermal resistance | 17 | 22.9 | 18.3 | |
ψJT | Junction-to-top characterization parameter | 0.2 | 11.4 | 8.5 | |
ψJB | Junction-to-board characterization parameter | 17.2 | 21.9 | 17.7 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 3.2 | 0.9 | 0.7 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Reference voltage | 5 mA ≤ IOUT ≤ 1 A(1) | 1.211 | 1.275 | 1.339 | V |
5 mA ≤ IOUT ≤ 1 A(1), TJ = 25°C | 1.237 | 1.275 | 1.313 | ||
Line regulation | VOUT + 2 V ≤ VIN ≤ 26 V, IOUT = 5 mA | 4 | 10 | mV/V | |
Load regulation | 50 mA ≤ IOUT ≤ 1 A | 7 | 10 | mV/V | |
Output impedance | 100 mADC and 20 mArms, ƒOUT = 120 Hz | 7 | mΩ/V | ||
Quiescent current | VOUT + 2 V ≤ VIN < 26 V, IOUT = 5 mA | 10 | 20 | mA | |
VOUT + 2 V ≤ VIN < 26 V, IOUT = 5 mA, TJ = 25°C | 10 | 15 | |||
VIN = VOUT + 5 V, IOUT = 1 A | 30 | 60 | mA | ||
VIN = VOUT + 5 V, IOUT = 1 A, TJ = 25°C | 30 | 45 | |||
RMS output noise, % of VOUT | 10 Hz to 100 kHz, IOUT = 5 mA | 0.003% | |||
Ripple rejection | ƒOUT = 120 Hz, 1 Vrms, IL = 100 mA | 0.005 | 0.04 | %/V | |
ƒOUT = 120 Hz, 1 Vrms, IL = 100 mA, TJ = 25°C | 0.005 | 0.02 | |||
Long-term stability | 0.4 | %/1000 Hr | |||
Dropout voltage | IOUT = 1 A | 0.5 | 1 | V | |
IOUT = 1 A, TJ = 25°C | 0.5 | 0.8 | |||
IOUT = 100 mA | 110 | 200 | mV | ||
Short-circuit current | VIN max = 26 V(2) | 1.6 | 1.9 | A | |
Maximum line transient | VOUT max 1 V above nominal VOUT
ROUT = 100 Ω, t ≤ 100 ms |
60 | 75 | V | |
Maximum operational input voltage | 26 | 31 | VDC | ||
Reverse polarity DC input voltage |
ROUT = 100 Ω, VOUT ≥ −0.6 V | −15 | −30 | V | |
Reverse polarity transient input voltage |
t ≤ 100 ms, ROUT = 100 Ω | −50 | −75 | ||
ON/OFF threshold voltage ON |
IOUT ≤ 1 A | 1.30 | 0.80 | V | |
ON/OFF threshold voltage OFF |
IOUT ≤ 1 A | 2 | 1.3 | ||
ON/OFF threshold current |
VON/OFF = 2 V, IOUT ≤ 1 A | 50 | 300 | μA | |
VON/OFF = 2 V, IOUT ≤ 1 A, TJ = 25°C | 50 | 100 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Reference voltage | 5 mA ≤ IOUT ≤ 1 A(1) | 1.211 | 1.275 | 1.339 | V |
5 mA ≤ IOUT ≤ 1 A(1), TJ = 25°C | 1.237 | 1.275 | 1.313 | ||
Line regulation | VOUT + 2 V ≤ VIN ≤ 26 V, IOUT = 5 mA, TJ = 25°C | 4 | 10 | mV/V | |
Load regulation | 50 mA ≤ IOUT ≤ 1 A, TJ = 25°C | 7 | 10 | mV/V | |
Output impedance | 100 mADC and 20 mArms, ƒOUT = 120 Hz | 7 | mΩ/V | ||
Quiescent current | VOUT + 2 V ≤ VIN < 26 V, IOUT = 5 mA, TJ = 25°C | 10 | 15 | mA | |
VIN = VOUT + 5 V, IOUT = 1 A | 30 | 60 | mA | ||
VIN = VOUT + 5 V, IOUT = 1 A, TJ = 25°C | 30 | 45 | |||
RMS output noise, % of VOUT | 10 Hz to 100 kHz IOUT = 5 mA |
0.003% | |||
Ripple rejection | ƒOUT = 120Hz, 1 Vrms, IL = 100 mA, TJ = 25°C | 0.005 | 0.02 | %/V | |
Long-term stability | 0.4 | %/1000 Hr | |||
Dropout voltage | IOUT = 1A | 0.5 | 1 | V | |
IOUT = 1A, TJ = 25°C | 0.5 | 0.8 | |||
IOUT = 100 mA | 110 | 200 | mV | ||
Short-circuit current | VIN max = 26 V(2), TJ = 25°C | 1.6 | 1.9 | A | |
Maximum line transient | VOUT max 1 V above nominal VOUT, ROUT = 100 Ω, t ≤ 100 ms, , TJ = 25°C | 45 | 55 | V | |
Maximum operational input voltage | TJ = 25°C | 26 | 31 | VDC | |
Reverse polarity DC input voltage |
ROUT = 100 Ω, VOUT ≥ −0.6 V, TJ = 25°C | −15 | −30 | V | |
Reverse polarity transient input voltage |
t ≤ 100 ms, ROUT = 100 Ω, TJ = 25°C | −45 | −55 | ||
ON/OFF threshold voltage ON |
IOUT ≤ 1 A, TJ = 25°C | 1.3 | 0.8 | V | |
ON/OFF threshold voltage OFF |
IOUT ≤ 1 A, TJ = 25°C | 2 | 1.3 | ||
ON/OFF threshold current |
VON/OFF = 2 V, IOUT ≤ 1 A, TJ = 25°C | 50 | 100 | μA |