SNVS770I June 1999 – January 2015 LM2941 , LM2941C
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
PIN | TYPE | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | KC | KTT | NGN | ||
ADJ | 1 | 1 | 8 | I | Sets output voltage |
ON/OFF | 2 | 2 | 1 | I | Enable/Disable control |
GND | 3 | 3 | 2, 7 | — | Ground |
IN | 4 | 4 | 3 | I | Input supply |
OUT | 5 | 5 | 5 | O | Regulated output voltage. This pin requires an output capacitor to maintain stability. See the Detailed Design Procedure section for output capacitor details. |
NC | — | — | 4, 6 | — | No internal connection. Connect to GND or leave open. |