ZHCSJU8G February 2011 – March 2022 LM21215
PRODUCTION DATA
ID | DESCRIPTION | VENDOR | PART NUMBER | QUANTITY |
---|---|---|---|---|
CF | CAP, CERM, 1 μF, 10 V, ±10%, X7R, 0603 | MuRata | GRM188R71A105KA61D | 1 |
CIN1, CO1, CO2 | CAP, CERM, 100 μF, 6.3 V, ±20%, X5R, 1206 | MuRata | GRM31CR60J107ME39L | 3 |
CC1 | CAP, CERM, 1800 pF, 50 V, ±5%, C0G/NP0, 0603 | MuRata | GRM1885C1H182JA01D | 1 |
CC2 | CAP, CERM, 82 pF, 50 V, ±5%, C0G/NP0, 0603 | TDK | C1608C0G1H820J | 1 |
CC3 | CAP, CERM, 820 pF, 50 V, ±5%, C0G/NP0, 0603 | TDK | C1608C0G1H821J | 1 |
CSS | CAP, CERM, 0.033 μF, 16 V, ±10%, X7R, 0603 | MuRata | GRM188R71C333KA01D | 1 |
LO | Inductor, Shielded Drum Core, 680 nH, 22 A, 0.0014 Ω, SMD | Coilcraft | XAL1060-681ME | 1 |
RF | RES, 1.0 Ω, 5%, 0.1 W, 0603 | Vishay-Dale | CRCW06031R00JNEA | 1 |
RC1 | RES, 8.25 kΩ, 1%, 0.1 W, 0603 | Vishay-Dale | CRCW06038K25FKEA | 1 |
RC2 | RES, 124 Ω, 1%, 0.1 W, 0603 | Vishay-Dale | CRCW0603124RFKEA | 1 |
REN1, RFB1, RPGOOD | RES, 10 kΩ, 1%, 0.1 W, 0603 | Vishay-Dale | CRCW060310K0FKEA | 3 |
REN2 | RES, 19.6 kΩ, 1%, 0.1 W, 0603 | Vishay-Dale | CRCW060319K6FKEA | 1 |
RFB2 | RES, 20.0 kΩ, 1%, 0.1 W, 0603 | Vishay-Dale | CRCW060320K0FKEA | 1 |
RILIM | RES, 39.2 kΩ, 1%, 0.1 W, 0603 | Vishay-Dale | CRCW060339K2FKEA | 1 |