ZHCSQ40C January 2023 – September 2023 LM2105
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VGVDD | Supply voltage | 5 | 12 | 18 | V |
VINL, VINH | Input voltage range | 0 | VGVDD + 0.3 | V | |
VBST | Voltage on BST | VSH + 5.0 | 105 | V | |
VSH | Voltage on SH (DC) | –1 | VBST – VGVDD | V | |
VSH | Voltage on SH (repetitive pulse < 100 ns)(1) | –18 | VBST – VGVDD | V | |
SRSH | Voltage slew rate on SH | 2 | V/ns | ||
TJ | Operating junction temperature | –40 | 125 | °C |