4 Revision History
Changes from Revision B (January 2017) to Revision C (May 2023)
- Added Additional manufacturing certification pending in the
Safety-Related Certifications tableGo
Changes from Revision A (June 2015) to Revision B (January 2017)
- 将标题从“有源安全特性”更改为“有源保护特性”Go
- 将“特性”从“浪涌抗扰度为 12800VPK(根据 IEC 61000-4-5)”更改为“可承受的隔离浪涌电压 12800VPK”Go
- 向安全和监管认证 添加了“特性”:符合 EN 61010-1 和 EN 60950-1 标准的 TUV 认证Go
- Added the Power Ratings table Go
- Moved Insulation Characteristics to the Specifications
Go
- Changed the Test Conditions and values for qpd in Insulation Characteristics
Go
- Changed RIO From: 100°C ≤ TA ≤ max To: 100°C ≤ TA ≤ 125°C in the Insulation Characteristics
Go
- Moved Safety-Related Certifications to the Specifications
Go
- Changed the CSA status from planned to certifiedGo
- Moved Safety Limiting Values to the Specifications
Go
- Added the Reinforced High-Voltage Capacitor Life Time Projection figure to Insulation Characteristics Curves
Go
- Changed the Thermal Derating Curve for Limiting Current per VDE figure and Added the Thermal Derating Curve for Limiting Power per VDE figureGo
- Added the ICC1 Supply Current vs Temperature figure to the Typical Characteristics
Go
- Changed the OUT Propagation Delay, Non-Inverting
Configuration figure Go
- Changed the OUT Propagation Delay, Inverting Configuration
figureGo
- Added text ", but connecting CLAMP output of the gate driver to the IGBT gate is also not an issue." to Supply and Active Miller Clamp
Go
- Changed the second paragraph of the
Section 10.2
Go
- Added text "and
RST input signal" to
Section 10.2.1
Go
- Deleted text " and a 220-pF filtering capacitor." from Recommended ISO5851 Application Circuit
Go
- Deleted text "thereby, providing protection against further catastrophic failures." From: the Global-Shutdown and Reset sectionGo
- Changed the Normal Operation - Bipolar Supply and Normal Operation - Unipolar Supply figuresGo
- Changed the PCB Material sectionGo
Changes from Revision * (June 2015) to Revision A (June 2015)