ZHCSU26A December 2023 – February 2024 ESDS552
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
PPP | IEC 61000-4-5 Surge (tp 8/20 µs) Peak Pulse Power at 25 °C | 500 | W | |
IPP | IEC 61000-4-5 Surge (tp 8/20 µs) Peak Pulse Current at 25 °C | 25 | A | |
TA | Operating free-air temperature | -40 | 125 | °C |
Tstg | Storage temperature | -65 | 155 | °C |