ZHCS030C January 2011 – August 2019 DRV632
PRODUCTION DATA.
External undervoltage detection can be used to mute/shut down the DRV632 before an input device can generate a pop.
The shutdown threshold at the UVP pin is 1.25 V. The user selects a resistor divider to obtain the shutdown threshold and hysteresis for the specific application. The thresholds can be determined as follows:
VUVP = (1.25 – 6 μA × R3) × (R1 + R2) / R2
Hysteresis = 5 μA × R3 × (R1 + R2) / R2
For example, to obtain VUVP = 3.8 V and 1-V hysteresis, use R1 = 3 kΩ, R2 = 1 kΩ, and R3 = 50 kΩ.