ZHCS030C January 2011 – August 2019 DRV632
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VO | Output voltage, outputs in phase | THD+N = 1%, VDD = 3.3 V, f = 1 kHz, RL = 10 kΩ | 2 | 2.4 | Vrms | |
THD+N | Total harmonic distortion plus noise | VO = 2 VRMS, f = 1 kHz | 0.002% | |||
SNR | Signal-to-noise ratio(1) | A-weighted | 105 | dB | ||
DNR | Dynamic range | A-weighted | 105 | dB | ||
VN | Noise voltage | A-weighted | 11 | μV | ||
ZO | Output Impedance when muted | Mute = GND | 110 | mΩ | ||
Input-to-output attenuation when muted | Mute = GND | 80 | dB | |||
Crosstalk—L to R, R to L | VO = 1 Vrms | –110 | dB | |||
ILIMIT | Current limit | 25 | mA |