ZHCSJ02A november 2018 – august 2020 DRV5057
PRODUCTION DATA
Use the parameters listed in Table 8-1 for this design example.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Device | DRV5057 |
VCC | 5 V |
Magnet | Cylinder: 4.7625-mm diameter, 12.7-mm thick, neodymium N52, Br = 1480 mT |
Travel distance | 10 mm |
Desired accuracy | < 0.1 mm |