ZHCSIF8H December 2015 – March 2024 DLPC230-Q1 , DLPC231-Q1
PRODUCTION DATA
The supported sources with typical timings are shown in Table 6-1. These typical timing examples do not minimize blanking or pixel clock rate. Refer to Section 5.15 for minimum timing specifications.
HORIZONTAL RESOLUTION | VERTICAL RESOLUTION | HORIZONTAL BLANKING | VERTICAL BLANKING | VERTICAL RATE (Hz) | PIXEL CLOCK (MHz) | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
TOTAL(1) | SYNC (PIXEL CLOCKS) | BACK PORCH (PIXEL CLOCKS) | FRONT PORCH (PIXEL CLOCKS) | TOTAL(1) | SYNC (LINES) | BACK PORCH (LINES) | FRONT PORCH (LINES) | ||||
576 | 288 | 322 | 8 | 154 | 160 | 181 | 8 | 83 | 90 | 60 | 25.270 |
1152 | 576 | 80 | 8 | 32 | 40 | 25 | 8 | 14 | 3 | 60 | 44.426 |
1152 | 1152 | 80 | 8 | 32 | 40 | 33 | 8 | 6 | 19 | 60 | 87.595 |
480 |
240 |
420 |
32 |
80 |
308 |
230 |
10 |
6 |
214 |
60 |
25.35 |
960 |
480 |
240 |
96 |
120 |
24 |
20 |
10 |
7 |
3 |
60 |
36.000 |
960 |
960 |
160 |
8 |
80 |
48 |
28 |
10 |
15 |
3 |
60 |
66.250 |
1358 |
566 |
92 |
8 |
32 |
52 |
44 |
10 |
31 |
3 |
60 |
53.050 |
1220 |
610 |
156 |
8 |
80 |
44 |
19 |
10 |
6 |
3 |
60 |
51.900 |