ZHCSIF8I December 2015 – August 2024 DLPC230-Q1 , DLPC231-Q1
PRODUCTION DATA
(1)(2) | MIN | MAX | UNIT | ||
---|---|---|---|---|---|
fclock | Clock frequency, MSTR_SCL (50% reference points) |
Fast-Mode | 400 | kHz | |
Standard Mode | 100 | ||||
CL | Capacitive Load (for each bus line) | 200 | pF |