ZHCSLT4D April 2019 – December 2023 DLP660TE
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOH | High level output voltage | VCC = 1.8 V, IOH = – 2 mA | 0.8 × VCC | V | ||
VOL | Low level output voltage | VCC = 1.95 V, IOL = 2 mA | 0.2 × VCC | V | ||
IOZ | High impedance output current | VCC = 1.95 V | -40 | 25 | µA | |
IIL | Low level input current | VCC = 1.95 V, VI = 0 | –1 | µA | ||
IIH | High level input current (1) | VCC = 1.95 V, VI = VCC | 110 | µA | ||
ICC | Supply current VCC | VCC = 1.95 V | 1200 | mA | ||
ICCI | Supply current VCCI | VCCI = 1.95 V | 330 | mA | ||
IOFFSET | Supply current VOFFSET (2) | VOFFSET = 10.5 V | 13.2 | mA | ||
IBIAS | Supply current VBIAS (2) (3) | VBIAS = 18.5 V | –3.641 | mA | ||
IRESET | Supply current VRESET (3) | VRESET = – 14.5 V | 9.02 | mA | ||
Supply power dissipation total | 3320.25 | mW |