ZHCSQC3B april 2019 – march 2023 DLP470TE
PRODUCTION DATA
The DMD requires five DC voltages: DMD_P3P3V, DMD_P1P8V, VOFFSET, VRESET, and VBIAS. DMD_P3P3V is created by the DLPA100 power and motor driver and is used on the DMD board to create the other 4 DMD voltages, as well as powering various peripherals (TMP411, I2C, and TI level translators). DMD_P1P8V is created by the TI PMIC LP38513S and provides the VCC voltage required by the DMD. VOFFSET (10 V), VRESET (–14 V), and VBIAS (18 V) are made by the TI PMIC TPS65145 and are supplied to the DMD to control the micromirrors.