ZHCSQC3B april 2019 – march 2023 DLP470TE
PRODUCTION DATA
Texas Instruments DLP® technology is a micro-electro-mechanical systems (MEMS) technology that modulates light using a digital micromirror device (DMD). The DMD is a spatial light modulator, which reflects incoming light from an illumination source to one of two directions, towards the projection optics or collection optics. The new TRP pixel with a higher tilt angle increases brightness performance and enables smaller system electronics for size constrained applications. Typical applications using the DLP470NE include home theater, digital signage, interactive displays, low-latency gaming displays, and portable smart displays.
The most recent class of chipsets from Texas Instruments is based on a breakthrough micromirror technology called TRP. With a smaller pixel pitch of 5.4 µm and increased tilt angle of 17 degrees, TRP chipsets enable higher resolution in a smaller form factor and enhanced image processing features while maintaining high optical efficiency. DLP chipsets are a great fit for any system that requires high resolution and high brightness displays. The following orderables have been replaced by the DLP470TE.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
Mechanical ICD |
---|---|---|---|
1910-5532B |
FXJ (257) | 32.2 mm × 22.3 mm | 2516207 |
1910-5537B |
FXJ (257) | 32.2 mm × 22.3 mm | 2516207 |
1910-553AB |
FXJ (257) | 32.2 mm × 22.3 mm | 2516207 |