ZHCSOO1D December 2000 – August 2021 DCR021205 , DCR022405
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OUTPUT | |||||||
Nominal output voltage (+VOUT) | 5 | V | |||||
Setpoint accuracy | 0.5% | 2% | |||||
Maximum output current | 400 | mA | |||||
Output short-circuit protected | Duration | Infinite | |||||
Line regulation | 1 | mV/V | |||||
Over line and load | 10-mA to 400-mA load, over +VS range | 1% | 2.5% | ||||
Temperature variation | –40°C to 70°C | 1% | |||||
Ripple and noise | DCR0212 ripple, 20−MHz bandwidth, 50% load(1) | 18 | mVPP | ||||
DCR0212 noise, 100−MHz bandwidth, 50% load(1) | 20 | ||||||
DCR0224 ripple, 20−MHz bandwidth, 50% load(1) | 18 | ||||||
DCR0224 noise, 100−MHz bandwidth, 50% load(1) | 25 | ||||||
INPUT | |||||||
Nominal voltage (+VS) | DCR022405 | 12 | V | ||||
DCR021205 | 24 | ||||||
Voltage range | –10% | 10% | |||||
Supply current | DCR021205 | IO = 0 mA | 15 | mA | |||
IO = 10 mA | 23 | ||||||
IO = 400 mA | 250 | ||||||
DCR022405 | IO = 0 mA | 15 | |||||
IO = 10 mA | 17 | ||||||
IO = 400 mA | 129 | ||||||
Reflected ripple current | 20−MHz bandwidth, 100% load(1) | 8 | mAPP | ||||
ISOLATION | |||||||
Voltage | 1-s flash test | Voltage | 1 | kVrms | |||
dV/dt | 500 | V/s | |||||
Leakage current | 30 | nA | |||||
Continuous working voltage across isolation barrier | DC | 60 | VDC | ||||
AC | 42.5 | VAC | |||||
Barrier capacitance | 25 | pF | |||||
OUTPUT ENABLE CONTROL | |||||||
Logic high input voltage | 2 | VREC | V | ||||
Logic high input current | 2 < VENABLE < VREG | 100 | nA | ||||
Logic low input voltage | –0.2 | 0.5 | V | ||||
Logic low input current | 0 < VENABLE < 0.5 | 100 | nA | ||||
ERROR FLAG | |||||||
Logic high open collector leakage | VERROR = 5 V | 10 | µA | ||||
Logic low output voltage | Sinking 2 mA | 0.4 | V | ||||
THERMAL SHUTDOWN | |||||||
Junction temperature | Temp activated | 150 | °C | ||||
Temp deactivated | 130 | ||||||
SYNCHRONIZATION PIN | |||||||
Internal oscillator frequency | 720 | 800 | 880 | kHz | |||
External synchronization frequency | 720 | 880 | kHz | ||||
External synchronization signal high | 2.5 | 3 | V | ||||
External synchronization signal low | 0 | 0.4 | V | ||||
External capacitance on SYNC pin | 3 | pF |