ZHCSHA9B August 2017 – January 2018 DAC5672A
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DC SPECIFICATIONS | ||||||
Resolution | 14 | Bits | ||||
DC ACCURACY (1) | ||||||
INL | Integral nonlinearity | 1 LSB = IOUTFS / 214, TMIN to TMAX | –4 | ±1.1 | 4 | LSB |
DNL | Differential nonlinearity | –3 | ±0.75 | 3 | LSB | |
ANALOG OUTPUT | ||||||
Offset error | Midscale value | ±0.03 | %FSR | |||
Offset mismatch | Midscale value | ±0.03 | %FSR | |||
Gain error | With external reference | ±0.25 | %FSR | |||
With internal reference | ±0.25 | %FSR | ||||
Minimum full-scale output current (2) | 2 | mA | ||||
Maximum full-scale output current (2) | 20 | mA | ||||
Gain mismatch | With external reference | –2 | 0.2 | 2 | %FSR | |
With internal reference | –2 | 0.2 | 2 | %FSR | ||
Output voltage compliance range (3) | –1 | 1.25 | V | |||
RO | Output resistance | 300 | kΩ | |||
CO | Output capacitance | 5 | pF | |||
REFERENCE OUTPUT | ||||||
Reference voltage | 1.14 | 1.2 | 1.26 | V | ||
Reference output current (4) | 100 | nA | ||||
REFERENCE INPUT | ||||||
VEXTIO | Input voltage | 0.1 | 1.25 | V | ||
RI | Input resistance | 1 | MΩ | |||
Small signal bandwidth | 300 | kHz | ||||
CI | Input capacitance | 100 | pF | |||
TEMPERATURE COEFFICIENTS | ||||||
Offset drift | 2 | 10 | ppm of FSR/°C | |||
Gain drift | With external reference (DACA) | 10 | 43 | ppm of FSR/°C | ||
With external reference (DACB) | 20 | 80 | ||||
With internal reference | 40 | 160 | ppm of FSR/°C | |||
Reference voltage drift | 20 | ppm /°C |