4 Revision History
Changes from Revision E (December 2017) to Revision F (February 2022)
- 将超薄型封装要点中的厚度从 0.35mm 更改为 0.36mmGo
- 将超薄型封装图片中的厚度从 0.35mm 更新为 0.36mmGo
- Changed ultra-low profile image height from 0.35 mm to 0.36
mm.Go
- Added FemtoFET Surface Mount Guide note.Go
Changes from Revision D (October 2014) to Revision E (December 2017)
- 将“脉冲漏极电流”值从-10A 更改为-13.1A(位于绝对最大额定值 表中)Go
- 将“注释 1”从“典型 RθJA = 85°C/W”更改为“典型 RθJA = 90°C/W”Go
- 将“注释 2”从“脉冲持续时间 ≤ 300μs,占空比 ≤ 2%”更改为“脉冲持续时间 ≤ 100μs,占空比 ≤ 1%”Go
- Changed the typical RθJA values in the Thermal Information table Go
- Updated Figure 5-1. Go
- Updated Figure 5-10 with newly measured data. Go
- Updated all mechanical drawings, increased the size of the pads in the
Section 7.3
section. Go