ZHCSBM7F September 2013 – February 2022 CSD25481F4
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
STATIC CHARACTERISTICS | |||||||
BVDSS | Drain-to-Source Voltage | VGS = 0 V, IDS = –250 μA | –20 | V | |||
IDSS | Drain-to-Source Leakage Current | VGS = 0 V, VDS = –16 V | –100 | nA | |||
IGSS | Gate-to-Source Leakage Current | VDS = 0 V, VGS = –12 V | –50 | nA | |||
VGS(th) | Gate-to-Source Threshold Voltage | VDS = VGS, IDS = –250 μA | –0.7 | –0.95 | –1.2 | V | |
RDS(on) | Drain-to-Source On-Resistance | VGS = –1.8 V, IDS = –0.1 A | 395 | 800 | mΩ | ||
VGS = –2.5 V, IDS = –0.5 A | 145 | 174 | mΩ | ||||
VGS = –4.5 V, IDS = –0.5 A | 90 | 105 | mΩ | ||||
VGS = –8 V, IDS = –0.5 A | 75 | 88 | mΩ | ||||
gfs | Transconductance | VDS = –10 V, IDS = –0.5 A | 3.3 | S | |||
DYNAMIC CHARACTERISTICS | |||||||
Ciss | Input Capacitance | VGS = 0 V, VDS = –10 V, ƒ = 1 MHz | 189 | pF | |||
Coss | Output Capacitance | 78 | pF | ||||
Crss | Reverse Transfer Capacitance | 5.5 | pF | ||||
RG | Series Gate Resistance | 20 | Ω | ||||
Qg | Gate Charge Total (4.5 V) | VDS = –10 V, IDS = –0.5 A | 913 | pC | |||
Qgd | Gate Charge Gate-to-Drain | 153 | pC | ||||
Qgs | Gate Charge Gate-to-Source | 240 | pC | ||||
Qg(th) | Gate Charge at Vth | 116 | pC | ||||
Qoss | Output Charge | VDS = –10 V, VGS = 0 V | 1030 | pC | |||
td(on) | Turn On Delay Time | VDS = –10 V, VGS = –4.5 V, IDS = –0.5 A,RG = 2 Ω | 4.1 | ns | |||
tr | Rise Time | 3.6 | ns | ||||
td(off) | Turn Off Delay Time | 16.9 | ns | ||||
tf | Fall Time | 6.7 | ns | ||||
DIODE CHARACTERISTICS | |||||||
VSD | Diode Forward Voltage | ISD = –0.5 A, VGS = 0 V | –0.75 | V | |||
Qrr | Reverse Recovery Charge | VDS= –10 V, IF = –0.5 A, di/dt = 100 A/μs | 1010 | pC | |||
trr | Reverse Recovery Time | 7.5 | ns |