ZHCSQU1E November 1997 – July 2022 CD54HC283 , CD54HCT283 , CD74HC283 , CD74HCT283
PRODUCTION DATA
The ’HC283 and ’HCT283 binary full adders add two 4-bit binary numbers and generate a carry-out bit if the sum exceeds 15.
Because of the symmetry of the add function, this device can be used with either all active-high operands (positive logic) or with all active-low operands (negative logic). When using positive logic the carry-in input must be tied low if there is no carry-in.