ZHCSQU1E November 1997 – July 2022 CD54HC283 , CD54HCT283 , CD74HC283 , CD74HCT283
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | HC types | 2 | 6 | V |
VI, VO | DC input or output voltage | 0 | VCC | V | |
Input rise and fall time | 2 V | 1000 | ns | ||
4.5 V | 500 | ||||
6 V | 400 | ||||
TA | Temperature range | –55 | 125 | V |