ZHCSK48D February 2019 – May 2021 CC3135MOD
PRODUCTION DATA
Profile Elements | Convection or IR(1) |
---|---|
Peak temperature range | 235 to 240°C typical (260°C maximum) |
Pre-heat / soaking (150 to 200°C) | 60 to 120 seconds |
Time above melting point | 60 to 90 seconds |
Time with 5°C to peak | 30 seconds maximum |
Ramp up | < 3°C / second |
Ramp down | < -6°C / second |
TI does not recommend the use of conformal coating or similar material on the SimpleLink™ module. This coating can lead to localized stress on the WCSP solder connections inside the module and impact the device reliability. Use caution during the module assembly process to the final PCB to avoid the presence of foreign material inside the module.